Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Resources
- Resources
What are you looking for?
PowerSuite Power Measurements
PowerSuite one-touch power measurements make broadband signal measurements simple and intuitive through unique signal/spectrum analyzer measurement capability. PowerSuite offers a comprehensive suite of flexible, one-touch RF and microwave power measurements for various wireless formats covering 2G/3G/4G cellular, wireless connectivity, and more. The format-based setups include LTE, W-CDMA, GSM/EDGE, cdma2000, IS-95, Bluetooth, WLAN (802.11a/b/g/n/ac) and more.
The table below shows which PowerSuite measurements are available for Keysight signal/spectrum analyzers. PowerSuite is charged option on our instruments after XA2022 release (XA30). It's one of the ways we're making signal analysis as easy as “ready, set, measure.” For more information, check out the video playlist and the applications notes linked below.
Measurements
|
(UXA/PXA/MXA/EXA/CXA)
|
|
|
PXI VXT |
|
License (FW≤XA30) | N9060EM1E |
N9060EM1E | N9060EM1E | N9060EM1E | N9060EM3E |
License (FW>XA30) | N90EMPSMB | N90EMPSMB | N90EMPSMB | N/A | N9060EM3E |
Channel power | • | • | • | • | • |
Occupied bandwidth | • | • | • | • | • |
Adjacent Channel Power (ACP) | • | • | • | • | • |
Power Stat CCDF | • | • | • | • | • |
Burst Power | • | • | • | • | • |
Spurious Emissions | • | • | • | • | • |
Spectrum Emission Mask (SEM) | • | • | • | • | • |
Third Order Intercept (TOI) | • | • | • | • | |
Harmonics Distortion | • | • | • | • | |
List Sweep | • |
• | • | • | |
PAvT | • | • | • | • |
Note: check the www.keysight.com/find/X-Series_apps_software for the latest firmware for each platform.
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster