O que você está procurando?
E7770A Common Interface Unit
Supports extension of frequency coverage from sub-6 GHz to a high IF of up to 14.3 GHz
A partir de
Highlights
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
Principais especificações
Featured Resources for E7770A Common Interface Unit
Related Products and Solutions
Want help or have questions?