What are you looking for?
I-SCPI Drivers and Readme
I-SCPI stands for Interpreted Standard Commands for Programmable Instruments. Register-based VXI modules installed in Embedded VXI Controllers or MXI or VXLink systems (V743, EPC-7, EPC-8, E6232, E1489, E1383, and E1483) require an I-SCPI driver to provide programming capability. This information does not apply to message-based modules which have built-in SCPI drivers.
I-SCPI is not recommended for new designs because I-SCPI is not supported on new hardware and current Keysight IO Libraries.
Keysight has no plans to write any more I-SCPI drivers and they are now considered obsolete.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2006-12-27 | n/a | Zip File contains all availalbe I-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download. |
Data de lançamento | Versão |
---|---|
2006-12-27 | n/a |
Version Description |
---|
Zip File contains all availalbe I-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download. |
Como Baixar
Click the Download button, select the file and save to your PC.
Como Instalar
Create a folder for the I-SCPI files. Unzip the files into that folder. Click on the HTML page: i-scpi_drivers.html so that it renders in your browser. Use your browser's Find feature (Ctrl-F) to quickly locate the instrument model number.
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows NT
- Windows 95
Pré-requisitos
See HTML page contained in the zip file.
IO-Libraries version K. See IO Libraries Archive link below:
Instrumentos Compatíveis
- See HTML page contained in the zip file for specific instruments.