What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
89410A, 89440A, 89441A Vector Signal Analyzer Firmware
Hardware modifications may be required for analyzers with serial numbers less than 3416A00619. Contact your nearest Keysight Technologies Service Center for details.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2002-11-18 | A.09.05 | Firmware revision A.09.05 should be used on all versions of Keysight 894xx vector signal analyzers with an IF section (89410A) having a serial number greater than 3416A00619. |
릴리스 날짜 | 버젼 |
---|---|
2002-11-18 | A.09.05 |
Version Description |
---|
Firmware revision A.09.05 should be used on all versions of Keysight 894xx vector signal analyzers with an IF section (89410A) having a serial number greater than 3416A00619. |
다운로드 방법
- Click the Download button
- Save the file to your PC - If the directory Agilent 89400 already exists on your PC, delete all the files inside that directory before you download the file
설치 방법
- Execute the AG894X0.EXE program > C:\AG89400> AG894X0.EXE
-
Label and format three high density 3.5" disks > C:\AG89400> FORMAT A:
Disk x: "Agilent 89410A and 89440A/41A Firmware Update Disk, Rev A.09.05, Disk x of 3" - Insert Disk 1 into the disk drive
- Run the MAKEDISK.BAT batch file, specifying the disk drive parameter for your 3.5" disk drive > C:\AG89400> MAKEDISK A:
- You will be prompted to insert Disk 2 and Disk 3
- While power is off on your 89410A, insert Disk 1 into 89410A internal disk drive
-
Turn power on and follow instructions given on the analyzer screen
라이센스
- Does Not Require a License
Installs on: Instrument
운영 체제
- DOS 3.1 or higher
선결 조건
- PC with a 3.5" flexible disk drive that is compatible with high density (1.44 MB) disks.
- Three 3.5" high density disks (1.44 MB)
지원되는 계측기
- 89410A, 89441A, 89441V
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE