This process will update the ICT system application software. The software require licenses to enable the functionality.
It is recommended to install the latest software version for latest feature and capability.

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2023-04-30 10.30pa The latest downloadable software release for i3070 in-circuit testers (ICT)
リリース バージョン
2023-04-30 10.30pa
Version Description
The latest downloadable software release for i3070 in-circuit testers (ICT)

ダウンロード方法

 

  • Click the Download button
  • Save file to a folder in C: drive.

インストール方法

  • Run the downloaded "Keysighti3070-1030pa.exe" with "administrator" previlege, restart the controller when the installation is completed.

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10 Professional | Enterprise
  • Windows 11 Professional | Enterprise

前提知識

  • 10.30p software revision 

対象測定器

  •  i3070 series 6 systems.

Keysight is introducing the latest software 10.30p release for i3070 system, which will be supported on both Windows 10 and 11 operating systems. The other new features include:

ICT-230          i3070 software will be supported on Window 11 Pro and Windows 11 Enterprise.
ICT-151            Board Consultant will allow the flipping the DUT in board placement.
ICT-250          BTI: New feature to launch a test by selecting the test name in the testplan.
ICT-189           BTI: During testhead booting, show the booting progress in a pop-up window.
ICT-164           BTI: Ability to create tests within a variant (Version) without ECO process.
ICT-141            BTI: Ability to change panel-level color attributes.

This software release can be installed on i3070 test systems and test development workstations running
Windows 10 or Windows 11 as specified above. No new licenses are needed if the current software is
10.xx version.

ダウンロード方法

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

インストール方法

  • Please refer to i3070_Software_Installation.pdf for detail instruction

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10 Professional | Enterprise
  • Windows 11 Professional | Enterprise

前提知識

  • Processor Recommended:
    Intel Core i5 (4th Generation or newer) or equivalent
  • Operating System:
    Windows 10 Pro (64-bit)
    Windows 10 Enterprise (64-bit) version 1903 or later
    Windows 11 Pro
  • Memory Recommended:
    8 GB of RAM (minimum 4 GB)
  • Available Disk Space Recommended:
    10 GB (minimum 5 GB), must be on drive C
  • Display Properties: 
    Screen resolution at least 1280 x 1024 pixels
    Color quality at least 16-bit
  • Language Setting Must be English (United States)

対象測定器

  • InCircuit Test Series 6 Systems: E9901G, E9902G, E9903G, E9905G

ダウンロード方法

 

  • Click the Download button
  • Save file to a folder in C: drive.

 

 

インストール方法

  • Run the downloaded "keyswighti3070_10.20pa.exe" with "administrator" previlege, restart the controller when the installation is completed. 

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10 Professional | Enterprise

前提知識

  • Information Not Available

対象測定器

  •  i3070 series 6 systems.

We’ve been listening to your feedbacks and continuously improving our products to better your use experience. Please update your software to the latest version to get the most out of your test system. The latest 10.xxp offers you exciting benefits such as:

  • Throughput
    Supports the latest Control XTPB card, that is up to 4x faster in Boundary Scan, Silicon Nails and dynamic flash execution time

  • Ease of Use
    Spreadsheet-like Board Test Insight (BTI) software that saves debugging time and shortens learning curve

  • Coverage
    Supports nanoVTEP, the latest vectorless test technology for devices with outline as small as 4mm x 4mm

  • Connectivity
    Accelerate your Industry 4.0 adoption with M2M Automation Enabler, comes with built-in support for IPC-CFX, Hermes standards and PathWave Manufacturing Analytics (PMA)
 
 

Some of the key highlights in this release are:

  • i3070 software is now supported on Window 10 Enterprise as well.  (ICT-142)
  • New debug tool: able to generate log file to record test times for selected tests. (ICT-183)
  • A few key improvements in Board Test Insight:
    • Option to perform Autoload on startup. (ICT-168)
    • Able to change values across multiple board versions. (ICT-128)
    • Able to customize UI layout. (ICT-172)
    • Able to sort CPK by value. (ICT-83)
  • New ControlXTPB card firmware (version 21042216_1) to fix shorts test failure and DGN errors in Unmux systems. (ICT-163/ICT-166)
  • i3070 online help is supported on multiple browsers: Microsoft Edge, Firefox (3+), Chrome (1+) and Internet Explorer (10+). (ICT-88)

 

ダウンロード方法

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

インストール方法

  • Please refer to i3070_Software_Installation.pdf for detail instruction. 

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10 Professional | Enterprise

前提知識

  • Operating system: Windows 10 Professional 64-bit (Version 1903 and later) Windows 10 Enterprise 64-bit ((Version 1903 and later)
  • Disk space: 10 GB recommended, C: drive
  • Language setting: English (United States)

対象測定器

  • InCircuit Test Seires 6 Systems: E9901G, E9902G, E9903G, E9905G

We’ve been listening to your feedbacks and continuously improving our products to better your use experience. Please update your software to the latest version to get the most out of your test system. The latest 10.xxp offers you exciting benefits such as:

  • Throughput
    Supports the latest Control XTPB card, that is up to 4x faster in Boundary Scan, Silicon Nails and dynamic flash execution time

  • Ease of Use
    Spreadsheet-like Board Test Insight (BTI) software that saves debugging time and shortens learning curve

  • Coverage
    Supports nanoVTEP, the latest vectorless test technology for devices with outline as small as 4mm x 4mm

  • Connectivity
    Accelerate your Industry 4.0 adoption with M2M Automation Enabler, comes with built-in support for IPC-CFX, Hermes standards and PathWave Manufacturing Analytics (PMA)
 
 

Key Highlights in this release:

  • DUT Power supply Updates
    Additional slew rate option for N67xx Power Supplies for matching different circuitry performance characteristics (CR568764).

  • BT-Basic Updates
    “baseline” command has been improved to allow user to specify the exact file to report changes (CR568853).
  • XTPB Control Card Updates
    Firmware has been updated for improved stability in digital testing (CR580873)  
  • Others
  1. MKS upgraded to version 10.2 for Win 10 OS supportability (CR574278).
  2. Upgraded the Keysight IO to version 18.1.24715.0


ダウンロード方法

インストール方法

  • Please refer to i3070_Software_Installation.pdf for detail instruction. 

ライセンス

  • Requires a License

Installs on: PC

OS

  • WIndows 10 Pro 64-bits build 1903 or later

前提知識

  • Operating system: Windows 10 Professional 64 bits build 1903 or latest
  • Disk space: 10 GB recommended, C: drive
  • Language setting: English (United States)

対象測定器

  • In Circuit Test: E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL

Highlights of the i3070 10.00p software release:

  1. Supports the latest Control XTPB card with better test efficiency. Over 40% faster Boundary Scan, Silicon Nails and dynamic flash programming testing and more than 6% faster overall testing on most PCBAs.
  2. The modern, spreadsheet-like Board Test Insight (BTI) debug interface now supports both light and dark themes to meet different user preference.
  3. Automation Enabler supports IPC-2591 Connected Factory Exchange (CFX) and IPC-9852 HERMES. Both are industrial standards in machine-to-machine (M2M) communication protocols, available to you at no extra cost.
  4. New license structure allows software features to be shared among testers via centralized license management, and improves scalability to meet production demand.

ダウンロード方法

  • Access the Keysight Software Management System (KSM) at: www.keysight.com/find/softwaremanager

インストール方法

  • Please refer to E9901-96019_i3070_Software_Installation.pdf for detail instruction.

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 7 (64-bits)
  • Windows 10 (64-bits)

前提知識

  • Operating system: Windows 7 Professional 64 bits and Windows 10 Pro 64 bits
  • Disk space: 10 GB recommended, C: drive
  • Language setting: English (United States)

対象測定器

  • In Circuit Test E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL

The i3070 09.20p software release requires a 09.00p software update license. Users can still access the same features with their existing basic testhead and feature licenses.
The new software update license is automatically distributed to customers under subscription. It can be redeemed at www.keysight.com/find/softwaremanager.

Watch these short video tutorials with live demonstrations and step-by-step instructions which guide you through the new features.


 

ダウンロード方法

  • Please refer to Keysight Software Manager (www.keysight.com/find/softwaremanager) for download information.

  • Download is available for customers on Active SUS agreement only.

インストール方法

  • 1. Perform a system backup before applying software update
    2. Close all running applications
    3. Navigate the DVD or root directory, double click Autorun.exe to start the installation
    5. Follow the on-screen instructions to proceed
    6. To validate software installation:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter
        c. The displayed software version should be: Keysight i3070 09.20p 0418 WN
     

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 7 Professional (32-bit and 64-bit)
  • Windows 10 Professional (64-bit)

前提知識

  • Information Not Available

対象測定器

  • Keysight i3070 In-Circuit Test Systems
SHOW MORE