Können wir Ihnen behilflich sein?
M9601A PXIe Precision Source Measure Unit, 10 fA
M9601A PXIe precision SMU is the industry-first precision PXIe SMU enabling faster precise measurement from DC to 20 μs pulse up to 210 V/315 mA with the best-in-class 10 fA resolution and low noise
HIGHLIGHTS
- Integrated symmetry 4-quadrant sourcing and measuring capabilities
- Maximum output: 210 V/315 mA
- Minimum resolution: 500 nV/10 fA
- Low current measurement noise: 30 fArms@1PLC
- Narrow pulse capability: 20 μs at minimum
- High-speed sampling measurement at 1.25 M samples/s
Keysight M9601A is a PXIe precision source/measure unit (SMU) with the capability to source and measure both voltage and current. It covers currents from 10 fA to 315 mA, and voltages from 500 nV to 210 V, and has the capability to make precise measurements from DC to pulsed down to 20 μs pulse width with the sampling rate up to 1.25 MSa/s. That makes the M9601A ideal for a wide variety of current versus voltage (IV) measurement tasks that require both high resolution and accuracy. You now can accurately perform characterization, parametric/reliability tests of semiconductors, active/passive components, and general electronic devices.
Key Specifications
Interested in a M9601A?
Extend the capabilities for your PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA
Featured Resources for M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA
Want help or have questions?