- Buy
- Support
Können wir Ihnen behilflich sein?
- Home
- PRODUKTE UND DIENSTLEISTUNGEN
- DC Power Analyzers
- N6732B DC Power Module, 8V, 6.25A, 50W
N6732B DC Power Module, 8V, 6.25A, 50W
DC Power Module, 8V, 6.25A, 50W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
HIGHLIGHTS
Output Ratings
- Voltage: 8 V
- Current: 6.25 A
- Power: 50 W
Programming Accuracy (at 23°C ±5°)
- Voltage: 0.1% + 19 mV
- Current: 0.15% + 20 mA
Ripple & Noise (20 Hz to 20 MHz)
- Voltage rms: 2 mV
- Voltage peak-to-peak: 12 mV
- Current rms: 4 mA
The Keysight N6732B is a 50 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.
- Want to mix and match modules? See all available N6700 modules
- Learn more. View video demos
Click here to learn about N6700 Modular Power System
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback