Können wir Ihnen behilflich sein?
M9603A PXIe Precision Source / Measure Unit, 100 fA
The Keysight M9603A is a PXIe precision SMU featuring best-in-their-class narrow pulse width as narrow as 10 μs. It enables dynamic/pulsed measurements with up to 15 MSa/s for broad emerging applications such as VCSEL optical devices.
HIGHLIGHTS
- Narrow pulse width as small as 10 μs
- High speed sampling up to 15 MSa/s
- Wide output range of up to 60 V/3.5 A DC/10.5 A pulse
- Minimum 100 fA resolution with triaxial output for low current measurement
- Seamless current measurement ranging
The Keysight M9603A is a PXIe precision source/measure units (SMUs) featuring best-in-their-class narrow pulse width as narrow as 10 μs, a fast sampling rate of up to 15 MSa/s and a wide output range. It enables dynamic/pulsed measurements for broad emerging applications such as vertical cavity surface emitting laser (VCSEL) optical devices, integrated circuit (IC) testing across a wide output range of up to 60 V/3.5 A DC/10.5 A pulse, and high resolution up to 6 μV/100 fA. In addition, its low noise performance of as low as 400 fArms at 1 power line cycle (PLC) enables measurements with shorter aperture times and its seamless current measurement ranging function eliminates range change time, which improves test throughput.
Key Specifications
Interested in a M9603A?
Extend the capabilities for your PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse
Featured Resources for M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse
Want help or have questions?