What are you looking for?
FieldFox Supported Calibration Kits
Cal kit definition files for FieldFox, ENA, PNA and other HP/Keysight/Keysight VNAs
QuickCal: A basic QuickCal does not require any calibration standards. For higher accuracy, a load can be used during the calibration. The load does not have to be part of a cal kit.
ECal: All Keysight/Keysight USB ECal modules are supported with FieldFox. Note: FieldFox N9912A does not support ECal.
Determining the re-calibration due date: The factory calibration of Keysight Calibration Kits is not affected by storage prior to their initial receipt by the customer. The recalibration of these units should be based on when the product is put into service, plus the recommended calibration interval.
FieldFox pre-loaded cal kits: The table below lists the cal kits that are pre-loaded onto FieldFox analyzers. You can add additional HP, Keysight, Keysight, and other calibration kits using FieldFox’s Data Link Software. Please refer to Data Link Help for more information on how to add and edit cal kits.
Part Number |
Description |
---|---|
N443X N469X N755x 8509x |
|
85031B | 7 mm, Economy Calibration Kit, DC to 6 GHz |
85032B | Type-N 50-ohm, Economy Calibration Kit, DC to 6 GHz |
85032E | Type-N, 50-ohm, Economy Calibration Kit, DC to 6 GHz |
85032F | Type-N, 50-ohm, Standard Calibration Kit, DC to 9 GHz |
85033D | 3.5 mm, Standard Calibration Kit, DC to 6 GHz |
85033E | 3.5 mm, Standard Calibration Kit, DC to 9 GHz |
85036B | Type-N 75-ohm, Standard Calibration Kit, DC to 3 GHz |
85036E | Type-N 75-ohm, Economy Calibration Kit, DC to 3 GHz |
85038A | 7-16, Standard Calibration Kit, DC to 7.5 GHz |
85039B | Type-F, 75-ohm, Economy Calibration Kit, DC to 3 GHz |
85050B | 7 mm, Standard Calibration Kit, DC to 18 GHz |
85050C | 7 mm, Precision Calibration Kit, DC to 18 GHz |
85050D | 7 mm, Economy Mechanical Calibration Kit, DC to 18 GHz |
85052B | 3.5 mm, Standard Calibration Kit, DC to 26.5 GHz |
85052C | 3.5 mm, Precision Calibration Kit, DC to 26.5 GHz |
85052D | 3.5 mm, Economy Calibration Kit, DC to 26.5 GHz |
85054B | Type-N 50-ohm, Standard Calibration Kit, DC to 18 GHz |
85054D | Type-N 50-ohm, Economy Calibration Kit, DC to 18 GHz |
85056A | 2.4 mm, Standard Calibration Kit, DC to 50 GHz |
85056D | 2.4 mm, Economy Calibration Kit, DC to 50 GHz |
85056K | 2.92 mm, Calibraion Kit, DC to 50 GHz |
85514A | Type-N(m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz |
85515A | Type-N(f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz |
85518A | Type-N(m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz |
85519A | Type-N(f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz |
85520A | 3.5mm (m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 26.5 GHz |
85521A | 3.5mm (f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 26.5 GHz |
8650S | TNC Broadband Calibration Kit, DC - 18 GHz, Maury Microwave Kit |
N9910X-800 | Type-N(m) 50 ohm, T-Calibration Kit, DC-6 GHz - Annual recertification not available |
N9910X-801 | Type-N(f) 50 ohm, T-Calibration Kit, DC-6 GHz - Annual recertification not available |
N9910X-802 | 7/16 DIN(m), T-Calibration Kit, DC-6 GHz - Annual recertification not available |
N9910X-803 | 7/16 DIN(f), T-Calibration Kit, DC-6 GHz - Annual recertification not available |
N9911X-111/112/113 N9911X-116/117/118 |
WR-137 waveguide components (termination, flush short, ¼ wavelength offset) |
N9911X-211/212/213 N9911X-216/217/218 |
WR-90 waveguide components (termination, flush short, ¼ wavelength offset) |
N9911X-311/312/313 N9911X-316/317/318 |
WR-62 waveguide components (termination, flush short, ¼ wavelength offset) |
N9911X-411/412/413 N9911X-416/417/418 |
WR-42 waveguide components (termination, flush short, ¼ wavelength offset) |
X11644A | WR-90 Waveguide Calibration Kit, 8.2 to 12.4 GHz |
P11644A | WR-62 Waveguide Calibration Kit, 12.4 to 18 GHz |
K11644A | WR-42 Waveguide Calibration Kit, 18 to 26.5 GHz |
R11644A | WR-28 Waveguide Calibration Kit, 26.5 to 40 GHz |
Q11644A | WR-22 Waveguide Calibration Kit, 33 to 50 GHz |
U11644A | WR-19 Waveguide Calibration Kit, 40 to 60 GHz |
V11744A | WR-15 Waveguide Calibration Kit, 50 to 75 GHz |
W11644A | WR-10 Waveguide Calibration Kit, 75 to 110 GHz |