Können wir Ihnen behilflich sein?
- Home
- PRODUKTE UND DIENSTLEISTUNGEN
- DC Power Analyzers
- N6736B DC Power Module, 100V, 0.5A, 50W
N6736B DC Power Module, 100V, 0.5A, 50W
DC Power Module, 100V, 0.5A, 50W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
The Keysight N6736B 50 W basic DC power module provides programmable voltage and current, as well as measurement and protection features at a very economical price. Use this module to power the DUT or ATE system resources, such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Output Ratings
- Voltage: 100 V
- Current: 0.5 A
- Power: 50 W
Programming Accuracy (at 23°C ±5°C)
- Voltage: 0.1% + 100 mV
- Current: 0.15% + 10 mA
Ripple and Noise (20 Hz to 20 MHz)
- Voltage rms: 18 mV
- Voltage peak-to-peak: 30 mV
- Current rms: 2 mA
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback