What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Measurement Solution - Multi-Emitter Environment Test Signals
Create Multi-Emitter Test Signals
- Generate realistic radar and communication test signals at a fraction of the cost using COTS
- Address emerging signal scenarios using a flexible combination of captured recordings and simulated radar and communication emitters
- Reduce the need for multiple racks using a high precision, wide bandwidth AWG to turn simulated signals into highly realistic signals
Multi-Emitter Environment Test Set Up Sample Configuration:
Hardware:
- M9703B 12 bit 8 Channel Digitizer with options SR2, F10, M40, DDC
- M8190A 12 GSa/s Arbitrary Waveform Generator with options 002, 02G, 12G
- M9536A AXIe Embedded Controller
- M9505A AXIe 5 slot Chassis
- E8267D PSG Vector Signal Generator with option 016 or E8257D PSG Analog Signal Generator with option H30
- N9030A PXA Signal Analyzer with options MPB and CR3
Software: