The N5194A is part of the UXG family of signal generation products designed for threat simulation; simulate complex signal environments for radar/EW.

Highlights

  • Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence
  • Rapidly adaptable to provide the multiple channel and port configurations you need
  • Ensure coherency across multiple sources with calibration of amplitude, phase, and time
What's included:
  • 20 GHz option with 3.5 mm(f) to 3.5 mm(f) adapter
  • 40 GHz option with 2.4 mm(f) to 2.4 mm(f) and 2.4 mm(f) to 2.9 mm(f) adapters
  • 120 dB agile amplitude range
  • Baseband generator with 250 MSa/rate (200 MHz BW) and 512 MSa memory
  • < 500 ns typical update rate
  • Country-specific power cord
  • One day of on-site startup assistance

Extend the Capabilities of Your Product

Want help or have questions?