Highlights

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • See more with a wide frequency range of 10 Hz to 50 GHz with up to 160 MHz analysis bandwidth
  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis

Minimize Troubleshooting Time

The MXA signal analyzer helps you find and solve problems faster with correlated results, minimal setup time, and customized measurement displays. Color-coded results and coupled markers make it easy to identify measurements and important events occurring in your new-generation wireless devices.

Key Specifications

Frequency
10 Hz to 50 GHz
DANL @1 GHz
-172 dBm
Maximum Analysis Bandwidth
160 MHz
Maximum Real-Time Bandwidth
160 MHz
Phase Noise @1 GHz (10 kHz offset)
-114 dBc/Hz
Type
Benchtop
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real-Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
10 Hz to 50 GHz
-172 dBm
160 MHz
160 MHz
-114 dBc/Hz
Benchtop
View More
Bandwidth Options:
25 MHz
40 MHz
85 MHz
125 MHz
160 MHz
DANL @1 GHz:
-172 dBm
Form Factor:
n/a
Frequency:
10 Hz to 50 GHz
Frequency Options:
3.6 GHz
8.4 GHz
13.6 GHz
26.5 GHz
32 GHz
44 GHz
50 GHz
Mixers to 1.1 THz
Maximum Analysis Bandwidth:
160 MHz
Maximum Frequency:
50 GHz
Maximum Real-Time Bandwidth:
160 MHz
Overall Amplitude Accuracy:
±0.23 dB
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (10 kHz offset):
-114 dBc/Hz
TOI @1 GHz (3rd Order Intercept):
+20 dBm
Type:
Benchtop
N9020B MXA Signal Analyzer

X-Series Applications — Simplify Complex Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements
  • Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses

Standard Configurations

Keysight N9020B signal analyzer

Interested in a N9020B?

Featured MXA Signal Analyzer Resources

View All Resources

View All Resources

Want help or have questions?