- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Model Builder Program Key Features
Model Builder Program (MBP) is a one-stop solution that provides both automation and flexibility for your device modeling needs. Shipped with powerful built-in characterization and modeling capabilities, MBP also provides an open interface for you to customize your own modeling strategy. With MBP's unique Task Tree architecture, you can easily make the model extraction process adaptable to specific data and always stay concurrent with the state-of-the-art in device modeling methodologies.
For more information on MBP, download the MBP Brochure.
Key Features of MBP
- The most comprehensive PSP model extraction solution with "local-global", "local-bin" and a unique global approach
- The most complete High Voltage Device Modeling package supports the latest HiSIM_HV (SC4), Level 66 and Macro model approach
- HiSIM2 model extraction package and the only STARC qualified HiSIM/HiSIM_HV model QA flow
- DFM-Aware and Layout-aware device modeling capability
- Equipped with multiple design oriented modeling solutions
- Automatic extraction flow for all the supported models
Learn more about:
Return to the Model Builder Program (MBP) page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility