Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Instrument Workflow Software
- PathWave X-Series Measurement Applications
- W6155A ISDB-T/Tmm Measurement Application for CXA [Obsolete]
W6155A ISDB-T/Tmm Measurement Application for CXA
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
The W6155A is discontinued after June 1, 2019. The replacement model is the N6155EM0D X-Series Measurement Application with KeysightCare.
Signal analysis
- ISDB-T, ISDB-TB, ISDB-TSB, and ISDB-Tmm standards
- Transmitter RF measurement
- One-button measurements with pass/fail per the standard, plus auto detection
- Runs inside CXA signal analyzer
Measurements
- Power measurement: channel power, shoulder attenuation, ACP, CCDF, OBW, SEM
- Modulation accuracy measurement: constellation, TMCC decoding, AC decoding, MER/EVM (MER RMS/peak, MER by subcarriers, MER by layer A/B/C, MER by data, pilot, TMCC, and AC), MER vs. Segments, frequency error, clock error, amplitude error, phase error, quadrature error, and amplitude imbalance
- Channel frequency response, spectral flatness, channel impulse response (supports SFN test for pre-, post-, 0-dB, and out-of-GI echo scenarios)
- Auto detection or manual settings of ISDB-T, ISDB-TSB, or ISDB-Tmm signal; provides advanced settings like equalization switch, demodulation symbols, out-of-band filtering, and clock rate
Performance
- Power accuracy: up to ±0.61 dB (95th percentile)
- Shoulder attenuation dynamic range: up to 78.9 dB (86.6 dB typical)
- MER floor: up to 40.1 dB (13 segments and 64QAM with EQ off) for ISDB-T; up to 40.1 dB (33 segments with EQ off) for ISDB-Tmm
- Analysis bandwidth: up to 25 MHz (ISDB-Tmm requires 25 MHz analysis bandwidth)
Other features
- License key upgradable
- Fixed and transportable license available
- SCPI remote user interface
The ISDB-T/Tmm measurement application for CXA is one of more than 25 measurement applications in the Keysight X-Series, evolutionary approach to signal analysis that spans instrumentation, measurements, and software, transforming the X-Series signal analyzers into standards-based transmitter testers. The ISDB-T application provides fast, one-button standards-based power and modulation analysis capabilities to help your design, evaluation, and manufacturing of ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters. The measurement application complies with ISDB-T, ISDB-TB, ISDB-TSB and ISDB-Tmm terrestrial digital sound broadcasting specifications
RF transmitters, modulators, and components testing
- One-button measurement helps improve speed with standard presets and auto detection
- Multiple modulation quality measurements help test the DUT’s full performance
- Advanced settings help R&D engineers with troubleshooting
- Remote SCPI commands increase manufacturing test efficiency
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility