Column Control DTX

EEsof EDA W2342 FEM Simulator Element (Finite Element Method)

Flyers

The Keysight Technologies, Inc. FEM simulator element provides full wave 3D electromagnetic simulation capabilities to both EMPro and the Advanced Design System (ADS). ADS is the only design simulation platform that enables the co-design of IC, package, and board in high-frequency and high-speed applications. It seamlessly integrates system, circuit, and full 3D electromagnetic simulation with Keysight’s test instrumentation, resulting in repeatable, irst-pass electronic design success.  FEM simulator is Keysight’s second-generation, interelement method (FEM), 3D electromagnetic simulator. It is integrated into the ADS design low to enable seamless co-simulation of arbitrary 3D structures such as connectors, wire bonds, and packaging with circuit and system components. This allows effects of 3D components previously dificult or tedious to include in a design simulation to be naturally accounted for without leaving the circuit design low. It is especially convenient for RF module designs where 3D interconnects and packaging must be simulated along with the circuit. 

 

The FEM simulator element capabilities include: 

  • Full-wave 3D finite element method (FEM) electromagnetic simulator with advanced direct and iterative solver for speed and capacity 
  • Robust and efficient 3D mesh generator with adaptive meshing to deliver user-specified accuracy 
  • Adaptive frequency sweep to locate all resonant frequencies automatically and quickly with minimum simulation frequency points 
  • Symmetry planes to speed up simulation and increase capacity 

3D parameterized components of commonly used structures such as wire bonds, solder balls, solder bumps, connectors and packages to speed up 3D design input and enables geometry sweeps and co-optimization with circuit components

 

 Unlike other equally capable stand-alone simulators, the FEM simulator is integrated into the ADS design low and can save up to 2 hours of manual data integration per simulation run. In addition, integration allows you to perform 3DEM-circuit-system co-simulation and co-optimization for realizing your best possible design in one pass. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX