- Home
- Products and Services
- ...
- N6700 Series Modular System Power Supplies
- N6700 Power System Basic Performance Modules
- N6741B DC Power Module, 5V, 20A, 100W
N6741B DC Power Module, 5V, 20A, 100W
DC Power Module, 5V, 20A, 100W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The N6741B is a 100W programmable DC power module with basic features for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer; uses one slot.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
Output ratings
- Voltage: 5 V
- Current: 20 A
- Power: 100 W
Programming accuracy (at 23°C ±5°C)
- Voltage: 0.1% + 19 mV
- Current: 0.15% + 20 mA
Ripple and noise (20 Hz to 20 MHz)
- Voltage rms: 2 mV
- Voltage peak-to-peak: 11 mV
- Current rms: 8 mA
The Keysight N6741B is a 100 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility