How do I upgrade my E5063A ENA Series Network Analyzer?
1. Hardware Upgrades
Digital H/W Module, OS upgrade option for the E5063A Network Analyzer | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product Serial-prefix (From) | Product Serial-prefix (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
MY541 to MY542, SG541 to SG542 | MY545 and above, SG545 and above | E5063AU-0402 | Digital H/W Module upgrade (from Win-7 to Win-10 for COMe CPU) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | MY543 to MY544, SG543 to SG544 | Yes | Keysight Technologies Service Center - 2.0 hrs | n/a |
MY543 to MY544, SG543 to SG544 | MY545 and above, SG545 and above | E5063AU-0412 | Digital H/W Module upgrade (from Win-7 to Win-10 for Flex-ATX CPU) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | MY541 to MY542, SG541 to SG542 | Yes | Keysight Technologies Service Center - 2.0 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
About E5063A Windows 7
The E5063A with Windows 7 has the serial prefix of MY541 to MY544 or SG541 to SG544.
There are no plans to upgrade to Windows 8.
About E5063A Windows 10
- The E5063A with Windows 10 has the serial prefix of MY545 and above or SG545 and above.
Removable storage for the E5063A Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after Installation | Installed by & Installation Time | Installation note |
N/A | E5063-65001 | Solid state drive kit (Windows Embedded Standard 7 for MY541/ SG541) | Internal Hardware Upgrade | No | Customer Installable Hardware | n/a | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65051 | Solid state drive kit (Windows Embedded Standard 7 for MY542/ SG542) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.03.52 | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65052 | Solid state drive kit (Windows Embedded Standard 7 for MY543/MY544, SG543/SG544) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.04.01 | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65056 | Solid state drive kit (Windows 10 IoT for MY545/SG545) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.05.00 | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65058 Original solid-state-drive of E5063-65057 (Win-10 1607) is discontinued and superseded by E5063-65058 (Win-10 1809) | Solid state drive kit (Windows 10 v1607 for MY546, SG546) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.06.08 (for E5063-65057) A.07.00 (for E5063-65058) | For E5063-65058 to function in MY546, SG546, BIOS reconfiguration is required. Details refer to installation note and security features. | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65058 | Solid state drive kit (Windows 10 v1809 for MY547, SG547) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.07.00 | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
N/A | E5063-65060 | Solid state drive kit (Windows 10 v1809 for MY548, SG548) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.07.06 | n/a | None | Customer - 0.5 hrs | E5063A Security Features |
Frequency upgrade option for the E5063A Network Analyzer | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product option (From) | Product option (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5063A-205 | E5063A-215 | E5063AU-210 | Upgrade from 500 MHz to 1.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-235 | E5063AU-230 | Upgrade from 500 MHz to 3 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-235 | E5063AU-231 | Upgrade from 1.5 GHz to 3 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-245 | E5063AU-240 | Upgrade from 500 MHz to 4.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-245 | E5063AU-241 | Upgrade from 1.5 GHz to 4.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-235 | E5063A-245 | E5063AU-243 | Upgrade from 3 GHz to 4.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-265 | E5063AU-260 | Upgrade from 500 MHz to 6.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-265 | E5063AU-261 | Upgrade from 1.5 GHz to 6.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-235 | E5063A-265 | E5063AU-263 | Upgrade from 3 GHz to 6.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-245 | E5063A-265 | E5063AU-265 | Upgrade from 4.5 GHz to 6.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-285 | E5063AU-280 | Upgrade from 500 MHz to 8.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-285 | E5063AU-281 | Upgrade from 1.5 GHz to 8.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-235 | E5063A-285 | E5063AU-283 | Upgrade from 3 GHz to 8.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-245 | E5063A-285 | E5063AU-285 | Upgrade from 4.5 GHz to 8.5 GHz | Hardware | No | Customer Not Installable | A.01.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-265 | E5063A-285 | E5063AU-286 | Upgrade from 6.5 GHz to 8.5 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-2D5 | E5063AU-2D0 | Upgrade from 500 MHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-2D5 | E5063AU-2D1 | Upgrade from 1.5 GHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-235 | E5063A-2D5 | E5063AU-2D3 | Upgrade from 3 GHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-245 | E5063A-2D5 | E5063AU-2D5 | Upgrade from 4.5 GHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-265 | E5063A-2D5 | E5063AU-2D6 | Upgrade from 6.5 GHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-285 | E5063A-2D5 | E5063AU-2D8 | Upgrade from 8.5 GHz to 14 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-205 | E5063A-2H5 | E5063AU-2H0 | Upgrade from 500 MHz to 18 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-215 | E5063A-2H5 | E5063AU-2H1 | Upgrade from 1.5 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-235 | E5063A-2H5 | E5063AU-2H3 | Upgrade from 3 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-245 | E5063A-2H5 | E5063AU-2H5 | Upgrade from 4.5 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.01.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-265 | E5063A-2H5 | E5063AU-2H7 | Upgrade from 6.5 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-285 | E5063A-2H5 | E5063AU-2H6 | Upgrade from 8.5 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.01.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-2D5 | E5063A-2H5 | E5063AU-2HD | Upgrade from 14 GHz to 18 GHz | Hardware | No | Customer Not Installable | A.03.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5063A-722 | E5063A-721 | E5063AU-721 | Add GPIB | Hardware | No | Customer Not Installable | A.04.01 | MY541/542, SG541/542 | Yes | Keysight Technologies Service Center | n/a |
E5063A-732 | E5063A-731 | E5063AU-731 | Add Handler IO | Hardware | No | Customer Not Installable | A.04.01 | MY541/542, SG541/542 | Yes | Keysight Technologies Service Center | n/a |
2. Software Upgrades
E5063A Network Analyzer Software Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5063A-011 | E5063AU-011 | Time domain analysis/Test Wizard | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5063A-010 | E5063AU-010 | Time domain analysis | Software | Yes | License Key (*1) | A.03.00 | E5063A-011 | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5063A-006 | E5063AU-006 | Wireless power transfer analysis | Software | Yes | License Key (*1) | A.03.00 | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.