What application software is available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 Series logic and protocol analyzers?
The following table provides you with a central location for quickly seeing the application support available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 logic and protocol analyzers with Version 6.00 or higher of the Logic and Protocol Analyzer software. The following system and application software is only compatible with supported 64-bit operating systems (see the Release Notes for more information about OS compatibility).
Ensure you’re taking advantage of the latest features, minor enhancements and resolved issues by downloading the latest instrument and application software for your logic or protocol analyzer. When you select a link in the table you will be taken to the software download page for that item. The download page provides download and install instructions, prerequisite information, supported instruments, and related links.
To easily access this information in the future, bookmark this link: www.keysight.com/find/lpa-sw-download
NOTE: Keysight 16900, 1680x, 1682x, and 1680/90 series logic analyzers are not supported in Version 6.00 or higher of the Logic and Protocol Analyzer software. The most recent software version for the 16900, 1680x, 1682x, and 1680/90 series logic analyzers is available at www.keysight.com/find/5.xx-lpa-sw-download
Main System Software (Required for all applications) |
Free Add-ins |
Licensed Add-in Software (Orderable Products) |
---|---|---|
Logic and Protocol Analyzer Software |
B4661A Memory Analysis Software for Logic Analyzers B4622B DDR2/3/4, LPDDR2/3/4 Protocol Compliance and Analysis Tools B4655A Xilinx FPGA Dynamic Probe B4656A Altera FPGA Dynamic Probe |