Technical Overviews
M8920A PXIe Radio Test Set
100 kHz to 3.8 GHz or 6 GHz
Introduction
N9093EM0E Basic Analog Test Software
Available on the M8920A PXIe Radio Test Set, the Basic Analog Radio Test application transforms the PXIe hardware into an easy-to-use radio tester for analog modulated signals, including AM, FM, SSB and PM. By adding fast, one-button measurements, the analog demodulation measurement and signal generation application helps you design, evaluate, and manufacture your analog radios quickly and accurately. Even in the modern digital world, the analog demodulation measurement application helps you to troubleshoot distortions due to unintentional, analog modulation from digitally modulated transmitters — allowing you to stay on the leading edge of your design and manufacturing challenges. The Basic Analog Test application is just one in a common library of several applications used on the M8920A, an evolutionary approach to signal analysis and generation that spans instrumentation, measurements, and software.
TX monitor RF spectrum
This is the most traditional spectrum analyzer measurement viewing the modulated carrier signal power in frequency domain. Prior to being modulated, the signal power of a sinusoidal carrier concentrates at the carrier frequency. By contrast, modulation causes sidebands indicating the power redistribution over frequencies.
TX demod waveform and AF spectrum
This measurement retrieves the baseband signal from the modulated signal via the demodulation process and then displays the baseband signal in a pattern of modulation depth/ deviation versus time. Because the modulation depth/deviation is directly proportional to the instantaneous amplitude of the baseband signal, the measurement result helps to intuitively evaluate the quality of the baseband signal.
TX AF spectrum view
By applying the fast Fourier transform (FFT) to the baseband waveform, AF spectrum demonstrates the baseband signal behaviors in frequency domain graphically. This measurement reveals the distortion of the baseband signal clearly just as the RF spectrum does for the RF signal.
TX modulation metrics
Besides the frequency domain and time domain view of analog modulation signals, one of the most important features of this application is numeric result that demonstrates the modulation parameters and error information. For AM signal, the AM depth, modulation rate and distortions like SINAD will be displayed in metrics view; for FM/PM signal, the FM deviation/PM deviation, carrier frequency error, SINAD, SNR, and distortions will be displayed.
TX post-demod filters
The post-demod filters help you to optimize the measurement results by filtering out undesired signals such as harmonics, noise, and spurs from the demodulated signal. You may choose a high-pass filter (20, 50, 300, or 400 Hz) and/or a low-pass filter (300 Hz or 3, 15, 30, 80, 100, 300 kHz) or a user defined (Manual) for either HPF or LPF from the available post-demod filter bank to achieve the best demodulation results.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.