What are you looking for?
ENA Network Analyzer Series Upgrades
2-2. Other Hardware Upgrades
2-2-1. Digital H/W Module, OS upgrade option for E5071C ENA Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
N/A | E5071CU-0404 (Discontinued on 1-Jun-2013) |
Digital H/W Module upgrade from 1.3 GHz cpu to 1.86 GHz (for S/N Prefix MY461 or SG461) | Hardware Upgrade | No | Customer Not-Installable | A.10.00 | n/a | Yes | Keysight Technologies Service Center - 4.0 hrs | n/a |
N/A | E5071CU-0414 (Discontinued on 1-Dec-2014 ) |
Digital H/W Module upgrade from 1.86 GHz CPU to 2.53 GHz (for S/N Prefix MY462 or SG462) or (for S/N Prefix MY461 or SG461 with CPU upgraded by E5071CU-040) | Hardware Upgrade | No | Customer Not-Installable | A.11.00 | n/a | Yes | Keysight Technologies Service Center - 3.6 hrs | n/a |
N/A | E5071CU-0424 (Discontinued on 1-Dec-2014 ) |
Digital H/W Module upgrade from 1.3 GHz CPU to 2.53 GHz (for S/N Prefix MY461 or SG461) | Hardware Upgrade | No | Customer Not-Installable | A.11.00 | n/a | Yes | Keysight Technologies Service Center - 4.0 hrs | n/a |
N/A | E5071CU-0432 3 4 | Upgrade digital HW module, from Win-XP to Win-7 , for E5071C-xD5, xK5 (for all S/N) | Hardware Upgrade | No | Customer Not-Installable | B.12.00 | n/a | Yes | Keysight Technologies Service Center - 3.8 hrs | n/a |
N/A | E5071CU-0442 3 4 |
Upgrade digital HW module, from Win-XP to Win-7 for E5071C-x4x, x6x, x8x (for all S/N) | Hardware Upgrade | No | Customer Not-Installable | B.12.00 | n/a | Yes | Keysight Technologies Service Center - 3.8 hrs | n/a |
N/A | E5071CU-0452 3 4 | Upgrade digital HW module, from Win-XP to Win-10 for E5071C-xD5, xK5 | Hardware Upgrade | No | Customer Not-Installable | B.14.00 | n/a | Yes | Keysight Technologies Service Center - 3.8 hrs | n/a |
N/A | E5071CU-0462 3 4 | Upgrade digital HW module, from Win-XP to Win-10 for E5071C-x4x, x6x, x8x | Hardware Upgrade | No | Customer Not-Installable | B.14.00 | n/a | Yes | Keysight Technologies Service Center - 3.8 hrs | n/a |
N/A | E5071CU-0472 3 4 | Upgrade digital HW module, from Win-7 to Win-10 for E5071C-xD5, xK5 | Hardware Upgrade | No | Customer Not-Installable | B.14.00 | n/a | Yes | Keysight Technologies Service Center - 3.7 hrs | n/a |
N/A | E5071CU-0492 3 4 | Upgrade digital HW module, from Win-7 to Win-10 for E5071C-x4x, x6x, x8x | Hardware Upgrade | No | Customer Not-Installable | B.14.00 | n/a | Yes | Keysight Technologies Service Center - 3.7 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
2 E5071CU-043/044 includes the digital H/W upgrade of E5071CU-041/042. E5071CU-045/046/047/049 includes the digital HW upgrade of E5071CU-040/041/042/043/044
3 When you order the frequency/port up upgrade and windows 7 upgrade at the same time, order E5071CU-2D7/2K7/4D7/4K7/370/371/372/373/374/375/376/377
4 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
About E5071C Windows 7
- The E5071C with Windows 7 has the serial prefix of MY465 to MY466 or SG465 to SG466.
- The E5071C shipped from Feb End to March End may or may not arrive with Windows 7 depending upon ship date. Any E5071C shipped after April 1st 2014 will arrive with Windows 7.
- There are no plans to ever migrate to Windows 8.
- Learn more about Windows XP to 7 migration
About E5071C Windows 10
- The E5071C with Windows 10 has the serial prefix of MY467 or SG467.
2-2-2. Removable hard disk upgrade option for E5070B/E05071B/E5071C ENA Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
E5071C-017 | E5071CU-017(Discontinued on 1-Oct-2011) |
Upgrade to removable hard disc drive (for S/N Prefix MY461 or SG461) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | Option 017 | None | Keysight Technologies Service Center - 1.5 hrs | n/a |
E5071C-017 | E5071CU-027 / E5071-65106 | Upgrade to removable hard disc drive (for S/N Prefix MY462/3/4/5/6/7 or SG462/3/4/5/6/7) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | Option 017 | None | Keysight Technologies Service Center - 1.5 hrs | n/a |
N/A | E5070BU-017 E5071BU-017 (Discontinued on 1-Jun-2012) |
Removable hard disk drive upgrade kit | Internal Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | None | Keysight Technologies service center - 1 hr | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
2-2-3. Removable hard disk (spare-HDD) option for E5070B/E05071B/E5071C ENA Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
N/A | E5071CU-018 (Discontinued on 1-Oct-2011 Order E5071CU-043/044 and E5071CU-058) |
Hard disk drive kit (for 1.3 GHz CPU, S/N Prefix MY461 or SG461) | Internal Hardware Upgrade | No | Customer Installable Hardware | n/a | Option 019 | None | Customer - 0.5 hrs | n/a |
N/A | E5071CU-028 (Discontinued 1-Dec-2013. Order E5071CU-043/044 and E5071CU-058)1 |
Hard disk drive kit (for 1.86 GHz CPU, S/N Prefix MY462 or SG462) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.10.00 | Option 019 | Note | Customer - 0.5 hrs | E5071-90133 |
N/A | E5071CU-038 (Discontinued on 1-Jun-2015. Order E5071CU-043/044 and E5071CU-058)1 |
Solid state drive kit (for 2.53 GHz CPU, S/N Prefix MY463/464 or SG463/464) | Internal Hardware Upgrade | No | Customer Installable Hardware | A.10.00 | Option 019 | Note | Customer - 0.5 hrs | E5071-90134 |
N/A | E5071CU-0581 | Solid state drive kit (for Windows 7, S/N Prefix MY465/466 or SG465/466) | Internal Hardware Upgrade | No | Customer Installable Hardware | B.12.00 | Option 019 | Note | Customer - 0.5 hrs | E5071-90135 |
N/A | E5071CU-0681 | Solid State drive kit (for Windows 10, S/N Prefix MY467 or SG467) | Internal Hardware Upgrade | No | Customer Installable Hardware | B.14.00 | Option 019 | None | Customer - 0.5 hrs | E5071-90135 |
N/A | E5070BU-018 E5071BU-018 (Discontinued on 1-Jun-2012) |
Hard disk drive kit | Internal Hardware Upgrade | No | Customer Installable Hardware | n/a | S/N MY42401100 and below w/o E5070BU-017 (E5070B) S/N MY42402454 and below w/o E5071BU-017 (E5071B) |
None | Customer - 0.5 hrs | E5070-90119 |
1 For customers who cannot move the original SSD/HDD from their secured area, a spare SSD/HDD provides a way for the E5071C to be calibrated outside the secured area. The E5071C unit can be calibrated with the spare SSD/HDD and then the unit can be sent back into the secured area and the original SSD/HDD put back into the unit.
2-2-4. High stability timebase upgrade option for the E5071C ENA Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
E5071C-1E5 | E5071CU-1E5 | Add high stability timebase | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 3 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.