- Home
- Products and Services
- ...
- N6700 Series Modular System Power Supplies
- N6700 Power System Basic Performance Modules
- N6733B DC Power Module, 20 V, 2.5 A, 50 W
N6733B DC Power Module, 20 V, 2.5 A, 50 W
DC Power Module, 20V, 2.5A, 50W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The N6733B one-slot 50 W programmable DC power module for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
The Keysight N6733B 50 W basic DC power module provides programmable voltage and current, as well as measurement and protection features at a very economical price. Use this module to power the DUT or ATE system resources, such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance come standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.
Output ratings
- Voltage: 20 V
- Current: 2.5 A
- Power: 50 W
Programming accuracy (at 23°C ±5°C)
- Voltage: 0.1% + 20 mV
- Current: 0.15% + 20 mA
Ripple and noise (20 Hz to 20 MHz)
- Voltage rms: 3 mV
- Voltage peak-to-peak: 14 mV
- Current rms: 2 mA
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility