Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- 85521A Cal kit, 4-in-1 OSLT, DC to 26.5 GHz, 3.5 mm(f)
85521A Cal kit, 4-in-1 OSLT, DC to 26.5 GHz, 3.5 mm(f)
Easily calibrate non-insertable devices with this module combining an open, short, load, and through in a compact unit
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Easily calibrate non-insertable devices with this module combining an open, short, load, and through in a compact unit.
HIGHLIGHTS
- Type-3.5 mm (f), 50 ohm, open, short, load, and through
- DC to 26.5 GHz
- Open phase error: 0 to 5 GHz ≤ 1.5°, 5 to 15 GHz ≤ 3.0°, 15 to 26.5 GHz ≤ 4.5°
- Short phase error: 0 to 5 GHz ≤ 1.0°, 5 to 15 GHz ≤ 2.5°, 15 to 26.5 GHz ≤ 4.0°
- Load return loss: 0 to 5 GHz ≥ 42 dB, 5 to 15 GHz, ≥ 36 dB, 15 to 26.5 GHz, ≥ 32 dB
- H x W x D ~ 68 x 37 x 14 mm
The 85521A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85521A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility