Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
IC-CAP 2018 Product Release
Highlights
New and updated features in IC-CAP 2018
- New Power Electronics Modeling Extraction Packages
- New Power Electronics Model Generator
- Data Viewer
- VISA library that enables Instrument Connections via LAN/USB/GPIB
- Includes a full version of Python 2.7 with several commonly used libraries
- Upgraded CMOS Modeling Packages
- Updated DynaFET model and extraction
Description
Introducing IC-CAP 2018
To address the growing needs of the power electronics design community, IC-CAP 2018 delivers a new extraction suite for discrete devices. Equipped with a newly re-designed user interface, it includes extraction flows for three key technologies: GaN HEMT, IGBT and Si/SiC MOSFET. For experienced modeling engineers, the new extraction packages may be customized and tailored within IC-CAP. For power electronics design engineers, we present a standalone software that makes power electronics model extraction easy and accessible.
With the introduction of WaferPro and WaferPro Express, our customers began to generate large quantities of data. A new “Data Viewer” tool helps modeling engineers display and analyze this data.
Lastly, IC-CAP now adds full support to LAN and USB instrument connections commonly seen in modeling and characterization laboratories worldwide.
The new products and other major enhancements are detailed below:
- New power electronics modeling extraction packages are available as add-ons:
- W8598BP/BT Power Electronics Model Generator - runs as stand-alone bundle that includes all 3 technologies and does not require any prior knowledge of IC-CAP.
- Data Viewer – select, load and compare data across wafers, die and devices.
- Instruments may now link via LAN/USB/GPIB connections enabled via VISA library.
- IC-CAP includes a full version of Python 2.7 with several commonly used libraries. PyVISA has now been added, facilitating control of all kinds of measurement devices independent of interface.
- CMOS Modeling Packages have been upgraded to versions BSIM4 4.8.1, HiSIM2 2.9.1, HiSIM HV 2.3.1, 2.3.2 and 2.3.3, PSP 103.4
For additional details on IC-CAP 2018 new features and capabilities, please refer to the IC-CAP 2018 What's New.
Looking for another version? View other IC-CAP Product Versions.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility