Highlights

The N5291A system comes preconfigured and operates from 900 Hz to 120 GHz and it includes five different options. Each option below comes with either a 2- or 4-port PNA or PNA-X, the N5292A millimeter wave test set controller for 2- or 4-port measurements, and the N5295AX03 120 GHz frequency extenders. The system includes all the interconnect cables required to connect the PNA or PNA-X to the controller.
  • single-sweep solution with compact frequency extenders
  • accurate leveled power gives you the ability to sweep power
  • various software applications available for detailed analysis
  • one product solution

Key Specifications

Maximum Frequency

120 GHz

Dynamic Range

>110 dB

Trace Noise

0.003 dB rms

Number of Built-In Ports

2 or 4 ports

Type

Benchtop

 

Network Software Analyzer Keysight

Network analyzer software

  • available for Keysight's PNA, ENA, and USB network analyzers for investigating, characterizing, and troubleshooting designs
  • useful amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities, and more
N5291A PNA Millimeter-wave System, 900 Hz to 120 GHz Keysight

Interested in a N5291A?

Featured Resources for the N5291A  

View All Resources

View All Resources

Want help or have questions?