10 MHz to 50 GHz, 2 and 4 ports, up to three sources.

Get the Deal of the Year on Network Analyzers

Save up to 40% on bundles for wideband active device characterization.

HIGHLIGHTS

Reach for Unrivaled Excellence

More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.

  • Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
  • Reduce test time with the widest range of single-connection measurement applications.
  • Accurately test linear and nonlinear device characterization using advanced error correction.
  • Choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test.
  • Accelerate insight into component behavior using a multitouch display and intuitive user interface.

Extend the Capabilities of Your Product

Want help or have questions?