How do I know what upgrade options to order to get Option CR3 on my EXA or MXA?
Desired Option1 | Required Options2 | Options Not Installed3 | Upgrade Product | Notes |
---|---|---|---|---|
N9010A-CR3 or N9020A-CR3 | n/a | CRP or DP2 or B40 or MPB or 532 or 544 |
N9010AK-HL3 or N9020AK-HL3 |
Adds options CR3 and CRP |
N9010A-CR3 or N9020A-CR3 | CRP or DP2 or B40 or MPB or 532 or 544 | N9010AK-CR3 or N9020AK-CR3 | License key only |
Note: The main contents of the HL3 upgrade kit includes a new Front End Controller board.
1Press [System], {Show}, {System} on the analyzer and verify the Desired Option does not appear in the show system.
2Press [System], {Show}, {System} on the analyzer and verify the "Required Options" appear in the show system in order for the Upgrade Product to be valid. Other options may also appear.
3Press [System], {Show}, {System} on the analyzer and verify options in this column do not appear in the show system for the Upgrade Product to be valid.