Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight.

Highlights

  • 2.4 mm (f)
  • Open, short, and load precision standards
  • DC to 50 GHz
  • Load return loss 26 to 42 dB, depending on frequency

The 85563A 3-in-1 mechanical calibration standard combines an open, short, and load standard in a compact unit. The product is small, easy to handle, and light weight. All standards in the 85563A are female 2.4 mm.

Extend the Capabilities of Your Product

Want help or have questions?