Brochures
The W2331 Layout Element provides a complete high-frequency physical design environment for the Advanced Design System (ADS). ADS is the lagship product from Keysight Technologies Inc. EEsof EDA, the technology and innovation leader in highfrequency mixed-signal electronic design automation (EDA). ADS is the only design simulation platform that enables the co-design of IC, package, and board in high-frequency and high-speed applications. It seamlessly integrates system, circuit, and full 3D electromagnetic simulation with the Keysight test instrumentation, resulting in repeatable, irst-pass electronic design success. The ADS Layout Element was developed speciically for the physical design of high- frequency layouts in MMICs, RF Modules, RF PC boards, and printed antennas where the physical geometries, dimensions, and proximity must be carefully calculated and positioned to give optimum performance at RF and microwave frequencies. It is seamlessly integrated with the ADS schematic environment, where editing of dimensions in layout updates the schematic and vice-versa in a process called design synchronization, allowing layout changes to be instantly simulated by the circuit, planar, full 3D electromagnetic, or system simulators in ADS. MMIC designers particularly beneit from the features of ADS Layout because the design can begin more intuitively and positioning of edge pin connections can be precisely deined instead of always starting from schematic.
The ADS Layout Element includes:
Unlike other high-frequency layout design tools where automatic schematic synchronization can sometimes misinterpret a manually reined layout, the ADS database architecture provides full user control of automatic or manual synchronization between layout and schematic to prevent unintended layout changes. The W2321 Layout Element integrates seamlessly with full 3D and planar EM simulators in ADS to provide the 3D planar drawing environment for EM simulation and viewing of surface currents and fields
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.