這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Output Ratings at 40°C
- Output voltage: 0 to 120 V
- Output current: 0 to 318 A
Programming Accuracy at 25°C ±5°C
- Voltage 0.04% + 120 mV
- Current 0.1% + 12 mA
Ripple & Noise (20 Hz to 20 MHz)
- Voltage rms: 1.9 mV
- Peak-to-Peak: 16 mV
- Current rms: 12 mA
Load Regulation and Line Regulation
- Voltage 0.002%+ 4 mV
- Current 0.005%+ 1 mA
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型