Hardware modifications may be required for analyzers with serial numbers less than 3416A00619. Contact your nearest Keysight Technologies Service Center for details.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2002-11-18 A.09.05 Firmware revision A.09.05 should be used on all versions of Keysight 894xx vector signal analyzers with an IF section (89410A) having a serial number greater than 3416A00619.
發佈日期 版本
2002-11-18 A.09.05
Version Description
Firmware revision A.09.05 should be used on all versions of Keysight 894xx vector signal analyzers with an IF section (89410A) having a serial number greater than 3416A00619.

如何下載

  1. Click the Download button
  2. Save the file to your PC - If the directory Agilent 89400 already exists on your PC, delete all the files inside that directory before you download the file

如何安裝

  1. Execute the AG894X0.EXE program > C:\AG89400> AG894X0.EXE
  2. Label and format three high density 3.5" disks > C:\AG89400> FORMAT A:
    Disk x: "Agilent 89410A and 89440A/41A Firmware Update Disk, Rev A.09.05, Disk x of 3"
  3. Insert Disk 1 into the disk drive
  4. Run the MAKEDISK.BAT batch file, specifying the disk drive parameter for your 3.5" disk drive > C:\AG89400> MAKEDISK A:
  5. You will be prompted to insert Disk 2 and Disk 3
  6. While power is off on your 89410A, insert Disk 1 into 89410A internal disk drive
  7. Turn power on and follow instructions given on the analyzer screen

     

授權

  • Does Not Require a License

Installs on: Instrument

作業系統

  • DOS 3.1 or higher

參加條件

  • PC with a 3.5" flexible disk drive that is compatible with high density (1.44 MB) disks.
  • Three 3.5" high density disks (1.44 MB)

支援的儀器

  • 89410A, 89441A, 89441V
無可用的軟體版本
SHOW MORE