Can I measure Modulation Accuracy of the 1xEV-DO forward link signals with idle slot and active slot mixed condition for the PSA Series?
Yes. PSA firmware A.09.18 and later and E4406A VSA firmware revision A.10.06 and later have more robustness for such mixed and burst signals. When Idle Slot is selected in {Meas Slot Type} under [Meas Setup] menu in Modulation Accuracy, active slots will be excluded from Rho/EVM calculations in averaging. The analyzer can detect and gather idle slots only for averaging.