What are you looking for?
Spectrum Analyzer Preventative Maintenance
The following documents are useful reference guides when operating or when working on test equipment.
When making connections to the Spectrum/Signal Analyzer, insure the power level of the signal being applied is less than the stated damage level for each of the ports. For RF Ports, this information is typically displayed by the port and in the specifications section of the products manuals. The analyzer's circuitry can be damaged when excessive RF Power is applied and/or the DC limit is exceeded. To prevent damage in most situations external high power attenuators can be used. Consult the Spectrum/Signal Analyzer's User Guides to find product specific information on preventing overpower conditions and internal damage.
Detailed safety information for the Analyzers can be found in the Safety Information section of the products users manuals. Consult the specific products users manuals for detailed information.
Preventative Maintenance Information
This page contains links to information for performing preventative maintenance on the Keysight's family of Spectrum Analyzers and Signal Analyzers. The information found on this page should help you to keep your Test Set in top condition so it is available when needed. This is the best way to prevent unplanned downtime and extend the instruments life.
Regularly scheduled preventative maintenance that includes cleaning, adjusting, and verification will help you to:
- Assure that your instrument is available when you need it
- Maintain optimum instrument performance
- Insure that your instrument has the latest functionality updates and enhancements
- Avoid expensive unplanned downtime and repairs
- Extend the useful life of your instrument
Here you will find General Preventative Maintenance Information when it applies to all Spectrum Analyzers, and Instrument Specific Preventative Maintenance Information when applicable.
Product Operation/Verification
Functional Tests
Product Operation/'Verification consists of functional tests of various instrument parameters that give a high degree of confidence that the analyzer is operating correctly. They are recommended as a check of analyzer operation for incoming inspection or after a repair. Measurement uncertainty analysis is not available for functional tests, and the analyzer is checked against limits that are wider than the published specifications. The functional tests are designed to test an analyzer operating within the temperature range defined by the analyzer specifications using a minimum set of test equipment. If a test does not pass, performance tests must be run to confirm a problem exits.
The links below provide product specific functional test information.
- ESA and PSA Spectrum Analyzers ~ Instrument Messages and Functional Test Guide: PSA Manuals
- N9020A MXA Signal Analyzer ~ N9020A MXA Signal Analyzer Functional Tests Guide: MXA Manuals
- N9010A EXA Signal Analyzer ~ N9010A EXA Signal Analyzer Functional Tests Guide: EXA Manuals
- ESA Spectrum Analyzers ~ Instrument Messages and Functional Test Guide: ESA Manuals
- E4406A VSA Vector Signal Analyzer ~ Instrument Messages and Functional Tests: VSA Manuals
Performance Tests
Performance tests are available for your Spectrum/Signal analyzer in the form of Manual Tests and Automated Software. Detailed information on the Manual Tests can be found in each products Calibration Guide at the links above. Information on the Calibration Software including all the performance tests, adjustments, and ANSI Z540/ISO 17025 compliant measurement uncertainty reporting can be found here: Licensed Access to Keysight RF & Microwave Instrument Calibration Software
Mechanical Inspection/Cleaning
The following links provide information on Inspecting and Cleaning.
- Connector Care Quick Reference Card
- What Methods and Supplies Does Keysight Technologies Recommend for Cleaning RF Connectors?
- Application Note 326 Principles of Microwave Connector Care
Firmware/Software Updates
By downloading and installing the latest version of Firmware and Software from our website you will be assured that your Analyzer has the latest functionality updates and enhancements.
- PSA Spectrum Analyzer: PSA Firmware Update
- X-series (MXA/EXA) Analyzers: X-series Software Update
- ESA Spectrum Analyzer: ESA Software & Firmware Updates
- N1996A CSA Spectrum Analyzer: CSA Firmware Update
- VSA Vector Signal Analyzer: E4406A VSA Firmware
Safety
The following documents are useful reference guides when operating or when working on test equipment.
- Avoiding Instrument ESD and EOS Damage: Protect Your DCA Module Investment
- Preventing Damage from RF Overpower Conditions
When making connections to the Spectrum/Signal Analyzer, insure the power level of the signal being applied is less than the stated damage level for each of the ports. For RF Ports, this information is typically displayed next to the port and in the specifications section of the products user guides.
The analyzer can be damaged when excessive RF Power is applied, and/or the DC limit is exceeded. To prevent damage in most situations, external high power attenuators can be used. Consult the Spectrum/Signal Analyzer's User Guides to find product specific information on preventing overpower conditions and damage.
- Safety and Regulatory Information
Detailed safety information for each of the Spectrum/Signal Analyzer can be found in the Safety section of the products users manuals.
- PSA Spectrum Analyzer: PSA Manuals
- MXA Signal Analyzer: MXA Manuals
- ESA Spectrum Analyzer: ESA Manuals
- VSA Signal Analyzer: VSA Manuals
Repair and Calibration Services
Getting your equipment repaired and calibrated by Keysight is the best way to ensure that it maintains its high level of measurement integrity throughout its lifetime.
Infoline provides free online instrument support services 24 hours a day so that you can check warranty status, find service prices, log service requests, check status of calibration & repair work, view calibration certificates, and more. Advanced secure features require a free, one-time registration.