What is the frequency coverage of the N5532A/N5532B sensor module? What options would my PSA Analyzer require to operate in an N5531S?
The N5532A/N5532B is offered in four optional frequency ranges. All models can measure power from -20 dBm to +30 dBm. Please refer to the "N5532A/N5532B User´s Guide" for more specific details.
- N5532A or N5532B Option 504 covers 100 kHz to 4.2 GHz.
- N5532A or N5532B Option 518 covers 10 MHz to 18 GHz.
- N5532A or N5532B Option 526 covers 30 MHz to 26.5 GHz.
- N5532A or N5532B Option 550 covers 30 MHz to 50 GHz.