What are the rackmount accessories for an X-Series Signal Analyzer?
There are different rackmount accessories that are compatible with the X-Series Signal Analyzers. These items can be ordered using one of two methods:
1) Model/Option
2) Part Number
Note: Rack rails must be ordered using the model/option only as there isn't an equivalent 4x4 or 5x5 Keysight part number.
Rack Mount Upgrades | |||
---|---|---|---|
Description |
Purpose | Model Option | Keysight Part Number |
Rack Flanges |
Attach directly to the side of the analyzer to the front of the test rack. Note: The rack flange does NOT support the weight of the analyzer. You MUST use test rack rails or rack slides as supports. Rails and rack slides are not included in this kit. See below for information for rails and rack slides for Keysight test racks. |
N9000AK-1CM |
5063-9215 |
Front Handles | Handles make it easier to remove the signal analyzer from the test rack. |
N9000AK-1CN N9010AK-1CN N9020AK-1CN N9030AK-1CN N9038AK-1CN |
5063-9228 |
Rack Flanges and Handles | The rack handles mount to the side of the instrument front frame. Then the rack flange fits over top of the rack handle. Longer hardware is provided to mount both the rack handles and flanges to the front frame. |
N9000AK-1CP N9010AK-1CP N9020AK-1CP N9030AK-1CP N9038AK-1CP |
5063-9222 |
Rack Slides only for |
Allow the user to easily slide the signal analyzer in and out of the test rack. |
N9000AK-1CR N9010AK-1CR |
E4406-60115 |
Rack Slides only for N9030A PXA |
Allow the user to easily slide the signal analyzer in and out of the test rack. | N9030AK-1CR | N9030-60007 |
Rack Rails | Basic Rail kit for System II Instruments in Keysight racks | E3663AC | N/A |
IMPORTANT:
When rack mounting an X-Series (MXA/EXA/CXA) Signal Analyzer that has the portable configuration (Option PRC), the bail handle and (4) front and (4) rear bumpers will need to be removed. The rear feet in the bench configuration will need to be installed before rack mounting. A detailed parts list can be found in the Portable to Benchtop Configuration FAQ