Starting Download..
save Save

What digital probe cables and accessories are available for Keysight mixed-signal oscilloscopes (MSOs)?

For Keysight 6000-series and 54620/40-series MSOs:

 

The digital probe kit that ships with all Keysight 6000-series and 54620/40-series MSOs is orderable as part number 54620-61801. This probe kit also shipped with the 54620A/C logic analyzer. Replacement parts for this kit are also available as follows:

54620-68701_Cable.gif

One useful accessory that is not included with these MSOs is the 01650-61607 40-pin (F) to 40-pin (F) probe cable. This gives the MSO the standard 40-pin female input connector that many Keysight logic analyzers have. With this cable, a user can connect a wide variety of logic analyzer probes such as Mictor, Samtec, and Soft Touch probes. See Application Support for Logic Analyzers for information on these probes.

For Keysight 8000-series and 54830-series MSOs:

 

The digital probe kit that ships with all Keysight 8000-series and 54830-series MSOs is orderable as part number 54826-68701. The complete kit and its individual components are orderable as noted below.

MSO_Probes.gif

With the 40-pin (F) probe cable (54826-61605), the MSO has the standard 40-pin female input connector that many Keysight logic analyzers have. With this cable, a user can connect a wide variety of logic analyzer probes such as Mictor, Samtec, and Soft Touch probes. For information on these probes, see Probing Solutions for Logic Analysis Systems

Was this helpful?


Didn't find what you're looking for?