Choose a country or area to see content specific to your location
Technical Overviews
Designed for the Avionics Industry
The Keysight 6800 AC Power Sources Scenario:
Testing synchro/resolvers or Avionics positioning instruments require a stable 26 Vrms Reference signal
– You are either using an expensive overrated additional AC power source or a transformer for your aux output.
– You need a step down transformer that is connected to the output of the AC power source.
– Either you select and purchase a transformer, build your own, or design a custom circuit.
– You have to spend additional time and money to select, wiring, mounting and documenting your setup.
– Your external transformer is susceptible to transients on the main output and therefore does not provide a stable reference signal.
Solution:
The Keysight 6812B-026 AC Power Source
Now you can easily generate a stable 26 V reference signal. The Keysight Technologies, Inc. AC power source allows you to generate 400 Hz power transients that do not effect the 26 V reference signal. Since the reference signal is built-in, there is no external transformer configurations to deal with. All you need is one easy to use instrument. The Keysight solution offers:
– Stable programmable 26 V reference signal
– Frequency locked to main output
– Easy to program, from the front panel or via the GP-IB RS-232 bus
– Programmable phase from 0 to 360 degrees – Generate transients on the main output without affecting the 26 V reference output
– Reference signal built-in, no need for external transformers which simplifies the test setup
– Output disconnect relay
– Easy software calibration
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.