Do the ENA provide a probe power connection for active probes?
(SUPPORTED MODELS IN BOLD: E5071C E5070B/71B E5070A/71A E5061A/62A E5072A E5061B E5063A E5091A E5092A)
[E5071C/E5072A]
Yes. The E5071C/E5072A provides power connection for active probe.
[E5070B/71B, E5070A/71A, E5061A/62A, E5061B]
No. The E5070B/71B, E5070A/71A, E5061A/62A, E5061B do not provide a probe power connection. Keysight recommends the use of the E3611A, E3620A or E3630A DC Power Supply with the 87405-20012 adapter cable, when combining active probes with the ENA series. Refer to the related links as well.