How can I determine which options are installed on my Infiniium oscilloscope?
For all 5483x/5x and DSO8xxxx models, simply click Help | About Infiniium. Near the middle of the "About Infiniium" dialog box, you'll see a list of all of the installed options. The following is a list of all available options, as of this writing.
Listed Option | Full Description |
---|---|
Memory | Expanded Acquisition Memory (amount varies among models) |
EZJIT | E2681A EZJIT jitter analysis software |
EZJIT Plus | N5400A EZJIT Plus jitter analysis software (includes std. EZJIT) |
High Speed Serial | E2688A High-Speed Serial Data Analysis software |
Low Speed Serial | N5391A Low-Speed Serial Data Analysis software |
eGUI | E2699A My Infiniium integration package |
M1 Jitter | E2690A Timing Interval & Jitter Analysis software (Amherst M1) |
PCI Express 1.0a | N5393A PCI Express Validation and Compliance software |
PCI Express 1.1 | N5393A PCI Express Validation and Compliance software |
Gigabit Ethernet | N5392A Ethernet Validation and Compliance software |
USB | E2683A USB 2.0 Compliance Test software |
DVI | N5394A DVI Validation and Compliance software |
FPGA Probe | N5397A FPGA Dynamic Probe for Infiniium MSO |
Older Infiniium models (5481x/2x/35/4x) do not report option information in the "About Infiniium" dialog box. For these models, you'll need to attempt to use each option to determine whether it is installed.