Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Direct instrument connection using LAN
If you are connecting directly to a LAN instrument, disable DHCP on your instrument. Otherwise your computer will wait for the DHCP to time out before it gets an IP address from the product. This timeout can take around 2 minutes.
When connecting directly to a LAN instrument rather than through a server, do the following:
- Use a crossover LAN cable. This is different than what you would use to connect to a server.
- Disable DHCP on your instrument.
- If using VISA or VISA-COM, add your instrument to the "HOSTS" file (see LAN FAQ)
Test your connection by opening a DOS window, (Run -> "cmd" -> OK from the START menu of many Windows operating systems) type ping and the IP address of the product. Once you have established communication with the product, use this IP address in the program for an example of instrument control using sockets.
Keysight instruments have standardized on using port 5025 for SCPI socket services. Once a connection is made you simply send the SCPI strings to the instrument and read back responses over the socket connection. All strings must be terminated with a newline character. All responses from the instrument will be terminated with a newline character.have established communication with the product, use this IP address in the program for an example of instrument control using sockets.
For further information, see the Keysight Technologies USB/LAN/GPIB Connectivity Guide.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility