Does the ENA allow user access to the Error Coefficient Arrays?
(SUPPORTED MODELS IN BOLD: E5071C E5070B/71B E5070A/71A E5061A/62A E5061B E5072A)
[E5071C]
The E5071C allows users to access (read/write) to the calibration error coefficient arrays. Please note that users need to turn off Fixture Simulator, when they read/write the calibration coefficient arrays.
[E5070B/71B]
The E5070B/71B (Firmware Revision A.05.00 or above) allows users to access (read/write) to the calibration error coefficient arrays. Please note that users need to turn off Fixture Simulator, when they read/write the calibration coefficient arrays.
[E5070A/71A]
The E5070A/71A does NOT allow users to access to the calibration error coefficient arrays. Also, the ENA does NOT allow user to access (manual or programmatic) to the raw (a.k.a. uncorrected) data arrays.
[E5061A/62A]
The E5061A/62A allows users only to read the calibration coefficient arrays. They can export the arrays, but there is no import capability. Also, the ENA-L does NOT allow user to access (manual or programmatic) to the raw (a.k.a. uncorrected) data arrays.
[E5072A]
The E5072A allows users to access (read/write) to the calibration error coefficient arrays. Please note that users need to turn off Fixture Simulator, when they read/write the calibration coefficient arrays.
[E5061B]
The E5061B allows users to access (read/write) to the calibration error coefficient arrays. Please note that users need to turn off Fixture Simulator, when they read/write the calibration coefficient arrays.