How do I remotely program my PSA Series Spectrum Analyzer or E4406A VSA Series Analyzer to read ASCII trace points without using an instrument driv...
Disclaimer:
You have a royalty-free right to use, modify, reproduce and distribute the Sample Application Files (and/or any modified version) in any way you find useful, provided that you agree that Keysight Technologies has no warranty, obligations or liability for any Sample Application Files.
Description:
The example program, epvt.vi, is writtten for the PSA Series Spectrum Analyzers and E4406A VSA Series Analyzer. The program
- Opens a VXI 11.3 Lan connection to the instrument
- Changes the data format to ASCII
- Initiates a Power vs. Time measurement and reads the results
- Converts the comma separated ASCII results string into an array of values
Instrument Requirements:
PSA Series Spectrum Analyzer or E4406A VSA Series Analyzer
Languages Supported:
LabView 6
Additional Requirements:
Option B7J required for PSA Series Spectrum Analyzers
Revision Date:
August 2003
Download Instructions:
Save the self extracting file,PSA/E4406A LabView 6 EPVT example program, to disk. Extract the files and place them in your current LabView 6 working directory.
Procedure:
Connect your PSA or E4406A to LAN. Open the program in LabView. Modify the LAN IP address to match your instrument's IP address. Execute the program.
Program Display:
Demonstration of Program Results: