Configuration Guides
Introduction
This configuration guide describes standard configurations, options, accessories and peripherals for the ENA-L RF network analyzers. For a complete description and technical specifications of the ENA-L RF network analyzers refer to the ENA-L Data Sheet available on our Web site: www.keysight.com/ind/ena
ENA-L Ordering Guide
This guide is intended to assist you in the ordering process. Additional information and products (such as multiport test set, calibration kits and cables) are described throughout this document.
● = Choose ONE and ONLY one
■ = Choose any combination
In step 2 through 9, to order options for the E5062A,
replace E5061A with E5062A (e.g. E5062A-XXX)
Step 1: Choose a frequency range
● 300 kHz to 1.5 GHz, choose E5061A
● 300 kHz to 3 GHz, choose E5062A
Step 2: Choose the test set configuration
● T/R test set 50 Ω, choose Option E5061A-150
● T/R test set 75 Ω, choose Option E5061A-175
● S-parameter test set 50 Ω, with extended power
range, choose Option E5061A-250
● S-parameter test set 75 Ω, with extended power
range, choose Option E5061A-275
Step 3: If you chose T/R test set, would you like extended
power range (-45 dBm to 10 dBm)?
● Yes, choose Option E5061A-1E1
● No
Step 4: Would you like to add fault location and structural
return loss analysis?
● Yes, choose Option E5061A-100
● No
Step 5: Would you like a touch screen?
● Yes, choose Option E5061A-016
● No, choose Option E5061A-015
Step 6: Would you like any rack mount accessories?
■ Rack mount kit only, choose Option E5061A-1CM
■ Front handle kit only, choose Option E5061A-1CN
■ Rack mount and front handle kit, choose
Option E5061A-1CP
Step 7: Would you like to add any accessories?
■ Add a keyboard, choose Option E5061A-810
■ Add a mouse, choose Option E5061A-820
Step 8: Choose a language of manual set and specify quantity
■ Add English manual set, choose Option E5061A-ABA
and specify quantity
■ Add Japanese manual set, choose Option E5061A-ABJ
and specify quantity
Step 9: Would you like a commercial calibration certificate
(ISO 17025 compliant) with test data?
● Yes, choose Option E5061A-1A7
● No
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.