- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Interference Signals used for Adaptivity Tests Defined in ETSI EN 301 893
The sampling rate for those waveforms is 45 MSa/s with bandwidth 20 MHz. They can be played on the Keysight signal generators like X-Series SG (MXG, EXG, CXG), ESG and PSG. The zip file on this page includes three demo waveforms as the interference signals for adaptive test defined in ETSI EN 301 893.
Waveform file name | Description |
AWGN20MHz_45MSa.bin | Interference Signals used for Adaptivity Tests (ETSI EN 301 893): Additive white Gaussian noise (AWGN) |
OFDM20MHz_45MSa.bin | Interference Signals used for Adaptivity Tests (ETSI EN 301 893): OFDM test signal |
LTE20MHz_45MSa.bin | Interference Signals used for Adaptivity Tests (ETSI EN 301 893): LTE test signal |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility