Instrument SW & FW Version Requirements for KS2201A
The new generation of HVI technology is only programmable by KS2201A PathWave Test Sync Executive and is not backward compatible with the previous generation of HVI technology (M3601A).
The following table summarizes the firmware and software versions required for KS2201A operation with supported PXIe instruments: M3xxxA and M5302A.
Instrument Software Version Requirements
Instrument | Drivers, Firmware & Software page | Version required for use with KS2201A 2023C | Version required for use with KS2201A 2023B | Version required for use with KS2201A 2023 | Version required for use with KS2201A 2022 | Version required for use with KS2201A 2021 | Version required for use with KS2201A 2020 Update 1.1 | Version required for use with KS2201A 2020 Update 1.0 | Version required for use with KS2201A 2020 | Version required for use with M3601A - Discontinued |
---|---|---|---|---|---|---|---|---|---|---|
M3100A Digitizer |
FW Version = 2.03.00 | FW Version = 2.02.44 | FW Version = 2.02.10 | FW Version = 2.01.02 | FW Version = 2.00.30 | FW Version < 2.0 | ||||
M3102A Digitizer | M3102A | FW Version = 2.03.00 | FW Version = 2.02.46 | FW Version = 2.02.06 | FW Version = 2.01.60 | FW Version = 2.01.40 | FW Version < 2.0 | |||
M3201A AWG | M3201A | FW Version = 4.04.00 | FW Version = 4.03.67 | FW Version = 4.03.27 | FW Version = 4.02.85 | FW Version = 4.02.65 | FW Version < 4.0 | |||
M3202A AWG | M3202A | FW Version = 4.03.00 | FW Version = 4.02.45 | FW Version = 4.02.11 | FW Version = 4.01.20 | FW Version = 4.00.95 | FW Version < 4.0 | |||
M3300A AWG & Digitizer Combination | M3300A | FW Version = 4.03.00 | FW Version = 4.02.47 | FW Version = 4.02.10 | FW Version = 4.01.53 | FW Version = 4.01.32 | FW Version < 4.0 | |||
M3302A AWG & Digitizer Combination | M3302A | FW Version = 4.03.00 | FW Version = 4.02.45 | FW Version = 4.02.11 | FW Version = 4.01.02 | FW Version = 4.00.31 | FW Version < 4.0 | |||
M3xxxA (SD1) Software | SD1 | Software Version = 3.04.06 | Software Version = 3.03.12 | Software Version = 3.02.52 | Software Version = 3.01.10 | Software Version = 3.00.95 | Software Version < 3.0.0 | |||
M5302A Digital IO | M5302A | Software Version 1.5.x | Software Version 1.4.x | Software Version 1.3.x | Software Version 1.2.x | Software Version = 1.0.11616 | Software Version = 1.0.11601 | Not Supported | ||
M5300A RF AWG | M5300A | Software Version 1.3.x | Software Version 1.2.x | Software Version 1.1.x | Software Version 1.0.x | Not Supported | ||||
M5200A Digitizer | M5200A | Software Version 1.3.x | Software Version 1.2.x | Software Version 1.1.x | Software Version 1.0.x | Not Supported | ||||
M5201A Down-Converter | M5201A | Software Version 1.3.x | Software Version 1.2.x | Software Version 1.1.x | Software Version 1.0.x | Not Supported | ||||
M5301A Baseband AWG | M5301A | Software Version 1.3.x | Software Version 1.2.x | Software Version 1.1.x | Software Version 1.0.x | |||||
M941x VXT PXI Vector Transceiver | M941xA | Check M941x product documentation for compatibility information | ||||||||
M9031A PXIe Triggers and Clocks Extender Module | OBSOLETE | Not Supported(1) | Supported (no driver needed) | |||||||
M9032A/33A PXIe System Sync Module | M9032A FW Version = 0.1.266 M9033A FW Version = 4.1.266 Software Version = 1.1.457.0 | M9032A FW Version >= 0.1.262 M9033A FW Version >= 4.1.262 Software Version >= 1.1.300.0 | M9032A FW Version = 0.1.248 M9033A FW Version = 4.1.248 Software Version = 1.1.225.0 | M9032A FW Version = 0.1.232 M9033A FW Version = 4.1.232 Software Version = 1.1.34.0 | M9032A FW Version = 0.1.222 M9033A FW Version = 4.1.222 Software Version = 1.0.847 | Not Supported |
(1) KS2201A 2020 Update 1.1 is the last release that supports M9031A. M9031A has been replaced by M9032A/33A. To use M9031A, it is required that all instrument software versions comply with the versions specified in the table above for KS2201A 2020 Update 1.1. If you have issues using M9031A with KS2201A 2020 Update 1.1, please verify all installed instruments software versions and also the "Keysight HVI2 Core Technology" version is 1.4.x (this can be checked in the control panel in the list of installed software). If the issues persist or you cannot upgrade/downgrade any software installation, please contact Keysight support at https://support.keysight.com.
Recommended PXIe Chassis Software and Firmware Versions
Chassis | Chassis Driver | M9546A | Firmware Revision |
---|---|---|---|
M9010A | 1.7.925.1 | Not Supported | 2.02, 4.12, 1, a1.2.a2.2, 10000083 |
M9018B | 2.02, 4.12, 1, 1.1.257.1, 10000083, 10010083 | ||
M9019A | 2.02, 4.12, 1, a1.2.a2.2, 10000083, 10010083 | ||
M9046A | QS1 & QS3 Option SW : 1.1.288.1 FW : 0.0.0.20 | 6.04, 21.20, 1, a1.1.a2.1, 5, 5 |
Notes:
- Firmware and software upgrade/downgrade can be executed by the end user. There is no need to return the module to Keysight.
- PathWave Test Sync Executive (KS2201A) is not compatible with the older M3601A. To use the compatible version of KS2201A software, you need to first install the specific SW and FW version listed above
- Option HV1 on the M3xxxA modules is required for operation with either KS2201A or M3601A. Other instrument modules use the HV2 option or the KS2201A software license.
Return to KS2201A PathWave Test Sync Executive Software downloads page.