What are the New PathWave Device Modeling Products?
The new PathWave Device Modeling (IC-CAP) product structure is simpler and easier to configure, has fewer elements that include more application-focused value, and is your path to PathWave.
PathWave Device Modeling Solutions
New PathWave Device Modeling solutions enable you to:
- Create and automate measurement, extraction and verification procedures
- Minimize the learning curve and maximize model accuracy with turnkey extraction solutions for industry standard CMOS models, such as BSIM3/BSIM4, PSP and HiSIM
- Utilize the most direct links to commercial simulators and ensure consistency between extracted models and the simulators used by circuit designers
What's New?
Applications
- DC, Noise and RF Semiconductor Device Modeling
- Device modeling measurement
- Automated wafer-level device and component characterization
PathWave Device Modeling - Software Bundles
PathWave Device Modeling software bundles provide engineers with a choice of value-packed, pre-configured combinations of software built for specific device modeling challenges.
Device Modeling (IC-CAP) Bundles
Model | Product Name | Description |
---|---|---|
W7300B | PathWave IC-CAP Device Modeling Platform | Includes the software environment, all measurement drivers, optimization, the Python/PEL programming environment and simulation links. The legacy W8503EP DataPro is also included in this bundle |
W7311B | PathWave IC-CAP Wafer Professional Measurement | IC-CAP WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers. Does not include simulation |
W7325B | PathWave IC-CAP CMC GaN RF Modeling | Includes the W7300B and the GaN RF modeling extraction examples for the ASM-HEMT and the MVSG models |
W6325B | PathWave MBP/IC-CAP Device Model Extraction | Includes the IC-CAP Core Environment and Analysis elements and W6300B PathWave MBP core bundle |
W6347B | PathWave MQA/IC-CAP Modeling Bundle | Includes the IC-CAP Core Environment and Analysis elements and W6800B PathWave MQA core bundle |
W7398B | PathWave Power Electronics Model Generator | Enables simulations and modeling of Keysight IGBT and SiC models as well as the CMC standard model, ASM-HEMT for PE applications |
Model Builder (MBP) Bundle
Model | Product Name | Description |
---|---|---|
W6300B | PathWave Model Builder core bundle | PathWave Model Builder (MBP) core environment |
Model QA (MQA) Bundle
Model | Product Name | Description |
---|---|---|
W6800B | PathWave Model QA core bundle | PathWave Model QA (MQA) core environment |
For more information on these bundles, refer to the PathWave Device Modeling (IC-CAP) Configuration guide.
PathWave Device Modeling - Elements
Environment/Simulation Elements
Model | Product Name | Description |
---|---|---|
W7001E | PathWave IC-CAP Core Environment | Core, data display and PEL/Python Programming |
W7010E | PathWave IC-CAP Simulation and Analysis | Enable optimization, tuning and simulation with PathWave ADS (10-pack parallel simulations included) and all other supported simulators. Note that most commercial simulators require a license |
W7014E | PathWave IC-CAP Wafer Professional (WaferPro) Add-on | Adds IC-CAP WaferPro for automated wafer-level measurement. Requires W7015 Instrument Connectivity |
W7015E | PathWave IC-CAP Instrument Connectivity | Enables all supported instrument drivers |
GaN Model Element
Model | Product Name | Description |
---|---|---|
W7324B | PathWave IC-CAP CMC GaN RF Modeling Add-on | GaN RF modeling extraction examples for the ASM-HEMT and the MVSG models |
FET Model Elements
Model | Product Name | Description |
---|---|---|
W7012E | PathWave IC-CAP FET Plus Extraction Package | Modeling extraction flow examples for EEHEMT, EEFET, Curtice, Root FET/Diode/MOS and Angelov-GaN |
W7013E | PathWave IC-CAP GaN Model Extraction Package Plus | GaN RF modeling extraction examples for ASM-HEMT, MVSG and Angelov-GaN models |
W7019E | PathWave IC-CAP NeuroFET Extraction Package | Keysight Artificial Neural Network based model, NeuroFET Extraction Package for GaAs devices |
W7020E | PathWave IC-CAP DynaFET Model Generation | Keysight Artificial Neural Network based model, DynaFET Extraction Package for GaN RF devices |
BJT Model Element
Model | Product Name | Description |
---|---|---|
W7011E | PathWave IC-CAP BJT Plus Extraction Package Plus | Keysight HBT, VBIC, Gummel-Poon and MEXTRAM models |
MOS Model Elements
Model | Product Name | Description |
---|---|---|
W7021E | PathWave IC-CAP PSP Model Extraction Package | Includes PSP Model Extraction Package, Target and Corner modeling packages |
W7022E | PathWave IC-CAP HiSIM Model Extraction Package | Includes HiSIM Model Extraction Package, Target and Corner modeling packages |
W7023E | PathWave IC-CAP BSIMSOI Model Extraction Package | Includes BSIMSOI Model Extraction Package, Target and Corner modeling packages |
W7024E | PathWave IC-CAP BSIM3 Model Extraction Package | Includes BSIM3 Model Extraction Package, Target and Corner modeling packages |
W7025E | PathWave IC-CAP BSIM4 Model Extraction Package | Includes BSIM4 Model Extraction Package, Target and Corner modeling packages |
W7026E | PathWave IC-CAP HiSIM_HV Model Extraction Package | Includes HiSIM_HV Model Extraction Package, Target and Corner modeling packages |
Power Electronics Elements
Model | Product Name | Description |
---|---|---|
W7016E | PathWave IC-CAP Power Electronics PowerMOS SiC Extraction Package Add-on | Keysight PowerMOS SiC model for SiC and Si power devices for power electronics applications |
W7017E | PathWave IC-CAP Power Electronics IGBT Extraction Package Add-on | Keysight IGBT model for power electronics applications |
W7018E | PathWave IC-CAP Power Electronics GaN Extraction Package Add-on | ASM-HEMT model for power electronics applications |
How to Buy
For more information on how you can take advantage of these powerful new software products, please consult your local Keysight PathWave Software Solutions sales representative.
Student License Program
If your studies are going online, Keysight can help. As a current user of Keysight’s PathWave Design Software, formerly Keysight EESof EDA, you are invited to make use of the student license program.
The student license program provides students and professors at supported universities fully functional licenses for use resident on their personal computer.
Send your students to get their licenses today.
For more information on how you can take advantage of these powerful new software products, please consult your local Keysight PathWave Software Solutions sales representative.
Learn more about PathWave Design Software.