What are the New PathWave Model Builder Products?
The new PathWave Model Builder (MBP) product structure is simpler and easier to configure, has fewer elements that include more application-focused value, and is your path to PathWave.
PathWave Model Builder Solutions
New PathWave Model Builder solutions enable you to:
- Use automated extraction packages and the internal engine to increase modeling productivity
- Use the script environment to increase the flexibility for customization
- Use the rich set of modeling utilities to further increase the working efficiency and improve model quality
What's New?
Applications
- Device Characterization and Modeling at Integrated Device Manufacturers (IDMs) or Foundries
- Easily check models acquired from foundries directly
PathWave Model Builder - Software Bundles
PathWave Model Builder software bundles provide device modeling engineers with a choice of value-packed, pre-configured combinations of software built for specific device modeling challenges.
PathWave Model Builder Bundles
Model | Product Name | Description |
---|---|---|
W6300B | PathWave Model Builder Core Bundle | Includes PathWave Model Builder (MBP) core environment |
W6301B | PathWave MBP Model Builder Program Core and QA Express | A one-stop baseband model parameter extraction platform including model qualification solution. |
W6325B | PathWave MBP/IC-CAP Modeling Bundle | Includes PathWave Model Builder (MBP) core environment and PathWave Device Modeling (IC-CAP) core environment, simulation and analysis module |
W6328B | PathWave MBP/MQA Modeling Bundle | Includes PathWave Model Builder (MBP) core environment and PathWave Model QA (MQA) core environment |
For more information on these bundles, refer to the PathWave Model Builder (MBP) Configuration guide.
PathWave Model Builder - Simulation Elements
Simulation elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations which are the bundles listed above.
PathWave Model Builder Elements
Model | Product Name | Description |
---|---|---|
W6011E | PathWave MBP Bulk MOSFET | Model extraction packages for PSP, HiSIM2 and BSIM-BULK |
W6012E | PathWave MBP BJT/HBT | Model extraction packages for Mextram, HICUM and VBIC |
W6013E | PathWave MBP HV/LDMOS | Model extraction packages for HiSIM_HV and Level 66 HVMOS |
W6014E | PathWave MBP Multi-gate FET | Model extraction packages for BSIM-CMG and BSIM-IMG |
W6015E | PathWave MBP BSIMSOI | Model Generation Model extraction package for BSIM-SOI |
W6016E | PathWave MBP UTSOI | Model Generation Model extraction package for UTSOI |
W6017E | PathWave MBP Viewer | A graphical user interface that enables you to view model fitting results and generate reports |
W6018E | PathWave MBP Silicon | Model Extraction Package Model extraction packages for PSP, BSIM-SOI, HiSIM2, HiSIM_HV, HICUM, VBIC and Mextram |
W6019E | PathWave MBP CMOS | Modeling Package Model extraction packages for Verilog-A, reliability, statistical, SRAM cell and re-centering |
W6022E | PathWave MBP QA Express | A quick model QA function during the parameter tuning process. |
How to Buy
For more information on how you can take advantage of these powerful new software products, please consult your local Keysight PathWave Software Solutions sales representative.
Student License Program
If your studies are going online, Keysight can help. As a current user of Keysight’s PathWave Design Software, formerly Keysight EESof EDA, you are invited to make use of the student license program.
The student license program provides students and professors at supported universities fully functional licenses for use resident on their personal computer.
Send your students to get their licenses today.
For more information on how you can take advantage of these powerful new software products, please consult your local Keysight PathWave Software Solutions sales representative.
Learn more about PathWave Design Software.