Starting Download..
save Save

Can I Upgrade M9536A Win7 to Win10?

Frequently Asked Questions (FAQs)

Summary

No. Please order the M9537A with option W16 for Windows 10 IoT Enterprise LTSB (64-bit).

Question

Can I upgrade M9536A Win7 to Win10?

Answer

The M9536A is discontinued. Keysight has never developed a Windows 10 Operating System (OS) image for M9536A. There is no upgrade path to Windows 10 for M9536A. If you need to use your AXIe embedded controller with Windows 10 OS, please order the M9537A with option W16 for Windows 10 IoT Enterprise LTSB (64-bit).

image

See Also

M9537A AXIe High Performance Embedded Controller: 2.8 GHz Quad-Core, 8 GB (Options and Upgrades on k.com)
 
Was this helpful?


Didn't find what you're looking for?