Column Control DTX

Capture Transient Current with Industry-Lowest Noise Differential Sensor

Flyers

Measurement challenges using a small shunt resistor

A differential probe across a shunt resistor is one of the most common ways to measure your current waveform as well as a current probe and a DMM. A conventional oscilloscope with a differential probe doesn’t have the high sensitivity because of the large noise floor, and the noise floor increases when extending the cable. All of these challenges make temperature testing more difficult.

Unveiled true dynamic characteristics by sub-μV CX1105A ultra-low noise differential sensor

The Keysight CX3300 Series device current waveform analyzer is the new solution which enables precision dynamic current and voltage measurement. The CX1105A’s ultra-low noise differential sensor supports low noise and wide dynamic range measurement from 400 nV to 2.5 V up to 100 MHz bandwidth. It has a dedicated 1 m cable that supports the low noise floor — useful for accurate temperature testing.

CX3300 Series Device Current Waveform Analyzer

The CX330 Series is an all-in-one solution for power rail current and voltage characterization. It enables you to solve circuit power rail problems for devices such as IoT, mobile, medical, and automotive

Key features

  • Maximum 200 MHz bandwidth, 1 GSa/s, 256 Mpts/ch memory depth
  • Clearly view the waveform with 14/16-bit high resolution
  • Low noise and a wide dynamic range with high sensitivity from sub-nA and sub-μV
  • Long-duration measurement — up to 100 hours at 10 MSa/s maximum using a storage device
  • Efficient analysis functions — current profiler, waveform playback, waveform analytics, and waveform trend analyzer 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX