Column Control DTX

SystemVue Radar Library W1905

Flyers

SystemVue Radar Library W1905

Advanced Radar Design Tools for SystemVue

Radar Library Overview  

The W1905 Radar Model Library is a simulation reference library for designing and testing Radar and electronic warfare (EW) systems. It is available as an option to the SystemVue system-level modeling software. The SystemVue Radar Library provides 110 highly-parameterized simulation blocks and 90 higher-level reference design workspaces to create working Radar/EW system scenarios.

These scenarios can include Radar and EW signal generation and processing, as well as environmental effects like clutter, jamming, interference, targets, and simulated platform and target hardware specific parameters. The ability to simulate not only a Radar/EW system concept, but the full deployment environment enables unprecedented development speed and provides rapid prototyping capabilities for any Radar/EW system development.

Radar Library Applications

  • Create proposals and assess feasibility quickly
  • Accurate Radar system architecture and scenario analysis
  • Algorithmic reference and test vector generation for baseband DSP hardware
  • Radar/EW test signal generation, processing and analysis
  • Include realistic RF effects, clutter, RCS, and target returned waveforms 
  • Leverage existing MATLAB, HDL, and C++ algorithms
  • Reduce the need for expensive chambers, hardware emulators, faders, and field testing in the early phases of design

SystemVue Radar/EW Solutions 

The SystemVue Radar Library requires a SystemVue product bundle such as the Comms Architect W1461 or RF Architect W1464 bundle.

For designing phased array radar systems, W1905 includes the Phased Array Toolkit, adding advanced simulation capability to quickly develop complex phased array systems.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX